WBP_CCPS2_PRODIMAGE
WBP_CCPS2_PRODIMAGE
WBP_CCPS2_alt_PRODIMAGE
WBP_CCPS3_CCPS1_PRODIMAGE
+1
WBP_VGA6P05BK_CCPS1_PRODIMAGE

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

Brand:

Hubbell Premise Wiring

Catalog ID:

CCPS3

Kellems® Fiber Optic Cable Pulling Grip, OPTISOK Fiber Optic Pulling Tool, .750-1.750"

  • Steel nose cone reduces snags and hang-ups
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Ring O.D.:1.57" (3.988 cm), O/A Length: 33" (83.32 cm), Ring Thickness: .16" (.406 cm)

Product details

General

Application
  • General Cable Pulling
Approx Breaking Strength
50 lbs
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
50
Material
Non-Metallic
Material - Mounting Hardware
Non-Mounted
Series
Fiber Optic
Style
Pulling Grips
Type
  • For Preterminated,Inside Plant Fiber Optic Cables and Bundles of Twisted Pair
UPC
783585342122

Conductor Related

Cable Diameter Range
0.750 in-1.750 in
Cable Size
.750"-1.750" (1.905-4.445)
Cable Specification
UL Listed Circuit Wire

Logistics

Carton Quantity
20