WBP_033041084_PRODIMAGE
WBP_033041084_PRODIMAGE

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

Brand:

Bryant

Catalog ID:

PH050

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

Standard Product

Product details

General

Application
General Cable Pulling
Approx Breaking Strength
4,500 lbs
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
900
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground T-Type
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280267

Conductor Related

Cable Diameter Range
0.50 in-0.61 in
Cable Size
.50-.61" (1.27-1.55)
Cable Specification
UL Listed Circuit Wire

Resources and downloads