WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.00-2.49" Cable Range

Brand:

Bryant

Catalog ID:

PHS200

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.00-2.49" Cable Range

Standard Product

Product details

General

Application
General Cable Pulling
Approx Breaking Strength
27,200 lbs
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
5440
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280106

Conductor Related

Cable Diameter Range
2.00 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Cable Specification
UL Listed Circuit Wire

Logistics

Carton Quantity
6