WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.50-2.99" Cable Range

Brand:

Bryant

Catalog ID:

PHS250

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 2.50-2.99" Cable Range

Standard Product

Product details

General

Application
General Cable Pulling
Approx Breaking Strength
33,000 lbs
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
6600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280120

Conductor Related

Cable Diameter Range
2.50 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
Cable Specification
UL Listed Circuit Wire

Logistics

Carton Quantity
20