WBP_03308003_PRODIMAGE
WBP_03308003_PRODIMAGE

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.00-1.24" Cable Range

Brand:

Bryant

Catalog ID:

SCD100

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.00-1.24" Cable Range

Standard Product

Product details

General

Application
General Cable Pulling
Approx Breaking Strength
4,000 lbs
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
800
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Slack Grip
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271524

Conductor Related

Cable Diameter Range
1.00 in-1.24 in
Cable Size
1.00-1.24" (2.54-3.15)
Cable Specification
UL Listed Circuit Wire

Logistics

Carton Quantity
2

Resources and downloads