text.skipToContent text.skipToNavigation

SCD150

by Bryant 

Catalog ID: SCD150

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.50-1.74" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 6,600 lbs
Construction Woven
Load Capacity 1320
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Slack Grip
Style Closed Mesh, Double Weave
Type Offset Eye
UPC 781786271562

Conductor Related

Cable Diameter Range 1.50 in-1.74 in
Cable Size 1.50-1.74" (3.81-4.42)
Cable Specification UL Listed Circuit Wire

Logistics

Carton Quantity 2

Resources/Downloads