MY LISTS
HUBBELL
Image of 20308001A Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs
Image of 20308001A Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 20308001A Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308001A

Wire Management, Pulling Stainless Steel Swivel, 7/8" X 2250 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Product details

General

Application

  • General Cable Pulling for high tension application

Catalog Number

20308001A

Construction

Woven

EU RoHS Indicator

No

Load Capacity

2250

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Max.Safe Working Load - 2,250 (10,000) Lbs. (N)

Series

Tools and Bands

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326351

Conductor Related

Cable Specification

UL Listed Circuit Wire

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions