text.skipToContent text.skipToNavigation

07401033

by Hubbell Wiring Device-Kellems 

Catalog ID: 07401033

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.437-1.562", 2" with Mesh

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation

Standard Product

Product Details

General

Application Straight Male- Form 6
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
Item Type Deluxe Cord Grips
Material Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size 2" NPT
Type Straight Male Thread
UPC 783585322148

Dimensions

Display Size 2" NPT

Conductor Related

Cable Diameter Range 1.437 in-1.562 in
Cable Size 1.437"-1.562" (3.65-3.97)
Conductor Range 1.437-1.562 in (3.65-3.97 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 2

Resources/Downloads