WBP_074011042_PRODIMAGE
WBP_074011042_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_074011042_alt_PRODIMAGE

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, 1.750-1.875", 2" with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074011234

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, 1.750-1.875", 2" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

Standard Product

Product details

General

Application
  • 90 Degree Male- Form 6
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Deluxe Cord Grips
Material
Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size
2" NPT
Type
90 Degree Male Thread
UPC
783585330693

Dimensions

Display Size
2" NPT

Conductor Related

Cable Diameter Range
1.750 in-1.875 in
Cable Size
1.750"-1.875" (4.44-4.76)
Conductor Range
1.75-1.875 in (4.44-4.76 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
2