text.skipToContent text.skipToNavigation

074011338

by Hubbell Wiring Device-Kellems 

Catalog ID: 074011338

Kellems Wire Management, Deluxe Cord Grips, Straight Male, Non-Metallic, .750-.875", 3/4" with Mesh

  • Aluminum Fitting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

Product Details

General

Application Straight Male- Form 3
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
Item Type Deluxe Cord Grips
Material Nylon Fittings, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –40°F to +225°F (–40°C to +107°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Thread Size 3/4" NPT
Type Straight Male Thread
UPC 783585331096

Dimensions

Display Size 3/4" NPT

Conductor Related

Cable Diameter Range 0.750 in-0.875 in
Cable Size .750"-.875" (1.90-2.22)
Conductor Range 0.75-0.875 in (1.90-2.22 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads