text.skipToContent text.skipToNavigation

074093443

by Hubbell Wiring Device-Kellems 

Catalog ID: 074093443

Kellems Wire Management, Liquidtight System, 45 Degree, 3/4", Non- Insulated with Mesh

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

Product Details

General

Material Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series Liquidtight Conduit
Style For Metal & Non-Metallic PolyTuff I
Type 45 Degree With Male Fitting
UPC 783585331829

Dimensions

Conduit Trade Size 3/4 in

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads