text.skipToContent text.skipToNavigation

074M20010

by Hubbell Wiring Device-Kellems 

Catalog ID: 074M20010

Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M20 Thread

  • Aluminum Fiting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

Product Details

General

Application Straight Male- Form 2
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
Item Type Deluxe Cord Grips
Material Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series PG and Metric Threaded
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Type Straight Metric Male Thread
UPC 783585327686

Dimensions

Display Size 20mm
Hub Size M20

Conductor Related

Cable Diameter Range 0.500 in-0.625 in
Cable Size .500"-.625" (1.27-1.59)
Conductor Range 0.5-0.625 in (1.27-1.59 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads