text.skipToContent text.skipToNavigation

091041007

by Hubbell Wiring Device-Kellems 

Catalog ID: 091041007

Kellems Wire Management, Adapters for Multi-Pin Connectors, 1" X 20", Aluminum

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

Standard Product

Product Details

General

Application AN-MS Connectors
Construction Machined
Item Type Multi-Pin Connector Adapters
Material Aluminum
OEM Brand Name Hubbell Wiring Device-Kellems
Series Thread Adapters
Style For Multi-Pin Connectors
Type AN-MS Connectors to NPT Threaded Fittings
UPC 783585497471

Dimensions

Display Size 3/4" NPT to 18

Logistics

Carton Quantity 5

Resources/Downloads