text.skipToContent text.skipToNavigation

091041009

by Hubbell Wiring Device-Kellems 

Catalog ID: 091041009

Kellems Wire Management, Adapters for Multi-Pin Connectors, 1 3/16" X 18", Aluminum

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

Standard Product

Product Details

General

Application AN-MS Connectors
Construction Machined
Item Type Multi-Pin Connector Adapters
Material Aluminum
OEM Brand Name Hubbell Wiring Device-Kellems
Series Thread Adapters
Style For Multi-Pin Connectors
Type AN-MS Connectors to NPT Threaded Fittings
UPC 783585325767

Dimensions

Display Size 1" NPT to 20, 22

Logistics

Carton Quantity 5

Resources/Downloads