WBP_091041000_PRODIMAGE
WBP_091041000_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Adapters for Multi-Pin Connectors, 1 3/4" X 18", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

091041012

Kellems Wire Management, Adapters for Multi-Pin Connectors, 1 3/4" X 18", Aluminum

Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.

Standard Product

Product details

General

Application
  • AN-MS Connectors
Color
Construction
Machined
EU RoHS Indicator
Yes
Item Type
Multi-Pin Connector Adapters
Material
Aluminum
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Thread Adapters
Style
For Multi-Pin Connectors
Type
AN-MS Connectors to NPT Threaded Fittings
UPC
783585497549

Dimensions

Display Size
1" NPT to 32

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5