Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
091041016
Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.
Standard Product
Application
Catalog Number
Color
Construction
EU RoHS Indicator
Item Type
Material
OEM Brand Name
Series
Specifications
Style
Type
UPC
Display Size
Carton Quantity