text.skipToContent text.skipToNavigation

BDSR43

By Bryant 

Catalog ID: BDSR43

By Bryant
Catalog ID:  BDSR43
Wide Range Strain Relief, Bus Drop Grip, .43-.54", 1/2", Steel

Non-Insulated

Add to List

More Options

Where to Buy

Product Details

General

Application Light Duty
Construction Woven
Material Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware Locknut or Tapped Hole
OEM Brand Name Hubbell Bryant
Series Dust-Tight
Style For Insulated Cables
Thread Size 1/2 NPT
Type Non-Insulated, Wide Range
UPC 781786240322

Conductor Related