text.skipToContent text.skipToNavigation

CG812SST

by Hubbell Wiring Device-Kellems 

Catalog ID: CG812SST

Kellems Wire Management, Deluxe Cord Grips, Straight Male Stainless, .625-.750", 1" with Mesh

  • Stainless Steel Fitting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

Product Details

General

Application Straight Male- Form 4
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
Item Type Deluxe Cord Grips
Material Stainless Steel Fittings, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size 1" NPT
Type Straight Male Thread
UPC 783585334479

Dimensions

Display Size 1" NPT

Conductor Related

Cable Diameter Range 0.625 in-0.750 in
Cable Size .625"-.750" (1.59-1.90)
Conductor Range 0.625-0.75 in (1.59-1.90 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads