text.skipToContent text.skipToNavigation

DC1129112

by Bryant 

Catalog ID: DC1129112

Deluxe Cord Grip, 90 Degree Male, 1.125-1.250", 1 1/2" With Mesh

Standard Product

Product Details

General

Application 90 Degree Male
Material Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Bryant
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size 1 1/2 NPT
Type 90 Degree Male Thread
UPC 781786242364

Conductor Related

Cable Diameter Range 1.125 in-1.250 in
Number Of Conductors Jacketed UL Listed Cable Only

Logistics

Carton Quantity 4

Resources/Downloads