text.skipToContent text.skipToNavigation

DC181X2

by Bryant 

Catalog ID: DC181X2

Deluxe Cord Grip, Straight Male, 1.812-1.937", 2" With Mesh

Standard Product

Product Details

General

Application Straight Male
Material Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Bryant
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size 2 NPT
Type Straight Male Thread
UPC 781786252707

Conductor Related

Cable Diameter Range 1.812 in-1.937 in
Number Of Conductors Jacketed UL Listed Cable Only

Resources/Downloads