text.skipToContent text.skipToNavigation

DC2433

by Bryant 

Catalog ID: DC2433

Deluxe Cord Grip, Straight Male, 2.437-2.625", 3" With Mesh

Standard Product

Product Details

General

Application Straight Male
Material Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Bryant
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size 3 NPT
Type Straight Male Thread
UPC 781786243132

Conductor Related

Cable Diameter Range 2.437 in-2.625 in
Number Of Conductors Jacketed UL Listed Cable Only

Resources/Downloads