text.skipToContent text.skipToNavigation

DC25F34

by Bryant 

Catalog ID: DC25F34

Deluxe Cord Grip, Straight Female, .250-.375", 3/4" With Mesh

Standard Product

Product Details

General

Application Straight Female
Material Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Bryant
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size 3/4 NPT
Type Straight Female Thread
UPC 781786243446

Conductor Related

Cable Diameter Range 0.250 in-0.375 in
Number Of Conductors Jacketed UL Listed Cable Only

Logistics

Carton Quantity 5

Resources/Downloads