text.skipToContent text.skipToNavigation

DC3738

by Bryant 

Catalog ID: DC3738

Deluxe Cord Grip, Straight Male, .375-.437", 3/8" With Mesh

Standard Product

Product Details

General

Application Straight Male
Material Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Bryant
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size 3/8 NPT
Type Straight Male Thread
UPC 781786242548

Conductor Related

Cable Diameter Range 0.375 in-0.437 in
Number Of Conductors Jacketed UL Listed Cable Only

Logistics

Carton Quantity 5

Resources/Downloads