text.skipToContent text.skipToNavigation

FC12545

by Bryant 

Catalog ID: FC12545

Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 1 1/4"

Insulated

Product Details

General

Application 45 Degree Male
Material Steel Fitting, Stainless Steel Mesh
Material - Mounting Hardware Between Enclosure and Conduit
OEM Brand Name Hubbell Bryant
Series Liquidtight Conduit
Style For Metal & Non-Metallic PolyTuff I
Temperature Rating -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Type 45 Degree With Male Fitting
UPC 781786241480

Dimensions

Conduit Trade Size 1 1/4 in

Electrical Ratings

Connectivity Cap Nut

Certifications and Compliance

Nema Rating Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2

Logistics

Carton Quantity 2

Resources/Downloads