text.skipToContent text.skipToNavigation

FC25090

By Bryant 

Catalog ID: FC25090

By Bryant
Catalog ID:  FC25090
Liquid-Tight Flexible Metallic Conduit Grip, Connector, 45 Degree Male, 2 1/2"

Insulated

Add to List

More Options

Where to Buy

Product Details

General

Application 90 Degree Male
Material Steel Fitting, Stainless Steel Mesh
Material - Mounting Hardware Between Enclosure and Conduit
OEM Brand Name Hubbell Bryant
Series Liquidtight Conduit
Style For Metal & Non-Metallic PolyTuff I
Temperature Rating -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Type 90 Degree With Male Fitting
UPC 781786241343

Dimensions

<