text.skipToContent text.skipToNavigation

PC13W43

by Bryant 

Catalog ID: PC13W43

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .38-.50", For Size 1 Devices, Galvanized

Plastic Coated Mesh

Product Details

General

Application Light Duty
Construction Woven
Material Steel, Galvanized, Plastic Coated
Material - Mounting Hardware Mounts on Cord Grip
OEM Brand Name Hubbell Bryant
Series Plug & Connectors
Style For Bryant Devices
Type Fitting
UPC 781786350052

Conductor Related

Cable Diameter Range 0.38 in-0.50 in
Cable Size .38-.50" (.96-1.27)

Logistics

Carton Quantity 10

Resources/Downloads