text.skipToContent text.skipToNavigation

PC23W54

by Bryant 

Catalog ID: PC23W54

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .40-.68", For Size 2 Devices, Galvanized

Plastic Coated Mesh

Product Details

General

Application Light Duty
Construction Woven
Material Steel, Galvanized, Plastic Coated
Material - Mounting Hardware Mounts on Cord Grip
OEM Brand Name Hubbell Bryant
Series Plug & Connectors
Style For Bryant Devices
Type Fitting
UPC 781786350205

Conductor Related

Cable Diameter Range 0.40 in-0.68 in
Cable Size .40-.68" (1.02-1.73)

Logistics

Carton Quantity 10

Resources/Downloads