text.skipToContent text.skipToNavigation

PC23W73

by Bryant 

Catalog ID: PC23W73

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .67-.78", For Size 2 Devices, Galvanized

Plastic Coated Mesh

Product Details

General

Application Light Duty
Construction Woven
Material Steel, Galvanized, Plastic Coated
Material - Mounting Hardware Mounts on Cord Grip
OEM Brand Name Hubbell Bryant
Series Plug & Connectors
Style For Bryant Devices
Type Fitting
UPC 781786350250

Conductor Related

Cable Diameter Range 0.67 in-0.78 in
Cable Size .67-.78" (1.70-1.98)

Logistics

Carton Quantity 10

Resources/Downloads