text.skipToContent text.skipToNavigation

02201023

by Hubbell Wiring Device-Kellems 

Catalog ID: 02201023

Support Grips, Single Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 3.00-3.49"

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 4,900 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,900 (21,795) Lbs. (N)
  • Mechanical - Working Load - 490 (2179.5) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 783585301136

Conductor Related

Cable Diameter Range 3 in-3.49 in
Cable Size 3.00"-3.49" (7.62-8.86)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads