text.skipToContent text.skipToNavigation

02202061

by Hubbell Wiring Device-Kellems 

Catalog ID: 02202061

Support Grips, Universal Eye, Single Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

  • Universal eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh Lace Closing

Product Details

General

Application Universal Eye
Approx Breaking Strength 4,900 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,900 (21,795)
  • Mechanical - Working Load - 490 (2179.5) Lbs. (N)
Series Standard Duty
Style Split Mesh, Lace Closing
Type Universal Eye
UPC 783585302713

Conductor Related

Cable Diameter Range 3.5 in-3.99 in
Cable Size 3.50"-3.99" (8.89-10.13)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 20

Resources/Downloads