text.skipToContent text.skipToNavigation

02203037

by Hubbell Wiring Device-Kellems 

Catalog ID: 02203037

Support Grips, Offset Eye, Single Weave, Split Mesh, Rod Closing, Tin-Coated Bronze, 0.50-0.62"

  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Rod Closing

Product Details

General

Application Offset Eye
Approx Breaking Strength 500 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 500 (2,224)
  • Mechanical - Working Load - 50 (222.4) Lbs. (N)
Series Standard Duty
Style Split Mesh, Rod Closing
Type Offset Eye
UPC 783585303208

Conductor Related

Cable Diameter Range 0.5 in-0.62 in
Cable Size .50"-.62" (1.27-1.57)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 200

Resources/Downloads