text.skipToContent text.skipToNavigation

02207004

by Hubbell Wiring Device-Kellems 

Catalog ID: 02207004

Support Grips, Double Eye, Double Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.50-1.99"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

Product Details

General

Application Double Eye
Approx Breaking Strength 4,280 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,280 (19,037)
  • Mechanical - Working Load - 428 (1903.7) Lbs. (N)
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 783585304519

Conductor Related

Cable Diameter Range 1.5 in-1.99 in
Cable Size 1.50"-1.99" (3.81-5.05)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads