text.skipToContent text.skipToNavigation

02207005

by Hubbell Wiring Device-Kellems 

Catalog ID: 02207005

Support Grips, Double Eye, Double Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

Product Details

General

Application Double Eye
Approx Breaking Strength 8,050 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 8,050 (35,806)
  • Mechanical - Working Load - 805 (3580.6) Lbs. (N)
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 783585304526

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00"-2.49" (5.08-6.32)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads