text.skipToContent text.skipToNavigation

02207008

by Hubbell Wiring Device-Kellems 

Catalog ID: 02207008

Support Grips, Double Eye, Double Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

Product Details

General

Application Double Eye
Approx Breaking Strength 12,070 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 12,070 (53,687)
  • Mechanical - Working Load - 1207 (5368.7) Lbs. (N)
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 783585304557

Conductor Related

Cable Diameter Range 3.5 in-3.99 in
Cable Size 3.50"-3.99" (8.89-10.13)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads