text.skipToContent text.skipToNavigation

02207011

by Hubbell Wiring Device-Kellems 

Catalog ID: 02207011

Support Grips, Single Eye, Double Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.00-1.24"

  • Heavy Duty, Single Eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

Product Details

General

Application Single Eye
Approx Breaking Strength 4,280 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,280 (19,037)
  • Mechanical - Working Load - 428 (1903.7) Lbs. (N)
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Single Eye
UPC 783585304588

Conductor Related

Cable Diameter Range 1 in-1.24 in
Cable Size 1.00"-1.24" (2.54-3.15)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads