text.skipToContent text.skipToNavigation

02211026

by Hubbell Wiring Device-Kellems 

Catalog ID: 02211026

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 3.00" Conduit, Tin-Coated Bronze, 2.00-2.49"

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Closed Mesh

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 3,260 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Mechanical - Approximate Breaking Strength - 3,260 (14,500)
Series Conduit Riser
Style Closed Mesh, Single Weave
Type Ring Type
UPC 783585305080

Dimensions

Conduit Trade Size 3 in

Conductor Related

Cable Diameter Range 2 in- 2.49 in
Cable Size 2.00"-2.49" (5.08-6.32)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads