WBP_02212033_PRODIMAGE
WBP_02212033_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_02212033_alt_PRODIMAGE

Conduit Riser Grips, 1.25-1.49", 3", Ring Type, Double Weave, Split Mesh, Lace Closing

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02212023

Conduit Riser Grips, 1.25-1.49", 3", Ring Type, Double Weave, Split Mesh, Lace Closing

Conduit Riser Grips - Double Weave, Split Mesh, Lace Closing - Kellems® Conduit Riser Support Grips will support cable runs in vertical or sloping standard rigid conduit. The grip is fastened to a support ring which seats on the rim of the conduit. The entire grip is supported by the conduit itself and no other hardware is required. The rings will fit schedule 40 rigid PVC conduit and standard electrical rigid metal conduit only. For permanent support when cable end is not available. Recommended safety factor is ten for catalog listed support grips.

Split Mesh-Lace Closing

Product details

General

Application
  • Cable Support in Conduit
Approx Breaking Strength
1,780 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
783585306384

Dimensions

Conduit Trade Size
3 in

Conductor Related

Cable Diameter Range
1.25 in- 1.49 in
Cable Size
1.25"-1.49" (3.17-3.78)

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions