text.skipToContent text.skipToNavigation

02212042

by Hubbell Wiring Device-Kellems 

Catalog ID: 02212042

Conduit Riser Grips, 2.50-2.99", 4", Ring Type, Double Weave, Split Mesh, Lace Closing

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip
Split Mesh-Lace Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 3,820 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 783585306551

Dimensions

Conduit Trade Size 4 in

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50"-2.99" (6.35-7.59)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads