text.skipToContent text.skipToNavigation

02213007

by Hubbell Wiring Device-Kellems 

Catalog ID: 02213007

Conduit Riser Support Grips, Single Weave, Split Mesh, Rod Closing, 1.50" Conduit, Tin-Coated Bronze, 0.75-0.99"

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh- Rod Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 970 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Mechanical - Approximate Breaking Strength - 970 (4,315)
Series Conduit Riser
Style Split Mesh, Rod Closing, Single Weave
Type Ring Type
UPC 783585306827

Dimensions

Conduit Trade Size 1 1/2 in

Conductor Related

Cable Diameter Range 0.75 in- 0.99 in
Cable Size .75"-.99" (1.90-2.51)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads