text.skipToContent text.skipToNavigation

02213009

by Hubbell Wiring Device-Kellems 

Catalog ID: 02213009

Conduit Riser Support Grips, Single Weave, Split Mesh, Rod Closing, 1.50" Conduit, Tin-Coated Bronze, 1.00-1.24"

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh- Rod Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 1,610 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Mechanical - Approximate Breaking Strength - 1,610 (7,161)
Series Conduit Riser
Style Split Mesh, Rod Closing, Single Weave
Type Ring Type
UPC 783585306834

Dimensions

Conduit Trade Size 1 1/2 in

Conductor Related

Cable Diameter Range 1 in- 1.24 in
Cable Size 1.00"-1.24" (2.54-3.15)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads