text.skipToContent text.skipToNavigation

02213033

by Hubbell Wiring Device-Kellems 

Catalog ID: 02213033

Conduit Riser Support Grips, Single Weave, Split Mesh, Rod Closing, 3.50" Conduit, Tin-Coated Bronze, 2.00-2.49"

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh- Rod Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 2,970 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Mechanical - Approximate Breaking Strength - 2,970 (13,211)
Series Conduit Riser
Style Split Mesh, Rod Closing, Single Weave
Type Ring Type
UPC 783585306995

Dimensions

Conduit Trade Size 3 1/2 in

Conductor Related

Cable Diameter Range 2 in- 2.49 in
Cable Size 2.00"-2.49" (5.08-6.32)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads