text.skipToContent text.skipToNavigation

02213042

by Hubbell Wiring Device-Kellems 

Catalog ID: 02213042

Conduit Riser Support Grips, Single Weave, Split Mesh, Rod Closing, 4.00" Conduit, Tin-Coated Bronze, 2.50-2.99"

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh- Rod Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 2,890 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Mechanical - Approximate Breaking Strength - 2,890 (12,855)
Series Conduit Riser
Style Split Mesh, Rod Closing, Single Weave
Type Ring Type
UPC 783585307077

Dimensions

Conduit Trade Size 4 in

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50"-2.99" (6.35-7.59)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads