text.skipToContent text.skipToNavigation

02217001

by Hubbell Wiring Device-Kellems 

Catalog ID: 02217001

Service Drop Support Grips, Heavy Duty, Single U-Eye, Multi Weave, Closed Mesh, Tin-Coated Bronze, 0.23-0.31"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length

Multi Weave Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 500 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 500 (2,224)
  • Mechanical - Working Load - 50 (222.4) Lbs. (N)
Series Service Drop - Heavy Duty
Style Closed Mesh, Multi-Weave
Type Single Eye
UPC 783585307589

Conductor Related

Cable Diameter Range 0.23 in-0.31 in
Cable Size .23"-.31" (.58-.79)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads