text.skipToContent text.skipToNavigation

022291002

by multiple brands 

Catalog ID: 022291002

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.30"-0.39"

  • For permanent support when cable end is available
  • Closed Mesh

    Product Details

    General

    Application Single Eye
    Approx Breaking Strength 300 lbs
    Construction Woven
    Material Bronze, Tin Coated
    Material - Mounting Hardware Screw Hook or Beam Clamp
    OEM Brand Name Hubbell Wiring Device-Kellems
    Series Fiber Optic
    Style Closed Mesh, Single Weave
    Type Single Eye
    UPC 783585332536

    Conductor Related

    Cable Diameter Range 0.3 in-0.39 in
    Cable Size .30"-.39" (.76-.99)

    Certifications and Compliance

    Industry Standard(s) CSA Certified

    Resources/Downloads