WBP_022291016_PRODIMAGE
WBP_022291016_PRODIMAGE

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.30"-0.39"

Brand:

Hubbell Premise Wiring

Catalog ID:

022291018

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.30"-0.39"

Split Mesh- Rod Closing

Product details

General

Application
  • Single Eye
Approx Breaking Strength
300 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Fiber Optic
Style
Split Mesh, Rod Closing, Single Weave
Type
Single Eye
UPC
783585332673

Conductor Related

Cable Diameter Range
0.3 in-0.39 in
Cable Size
.30"-.39" (.76-.99)

Certifications And Compliance

Industry Standard(s)
CSA Certified