WBP_022291016_PRODIMAGE
WBP_022291016_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.69"-0.88"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

022291022

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.69"-0.88"

Kellems Support Grips for fiber optic cable are specially designed to hold the cable weight as it hangs in a vertical or horizontal position. Fiber optic cable must be supported and Kellems Grips provide the support easily and economically. These grips are made of high grade, non-magnetic tin-coated bronze strand. They are offered in universal bale or single eye configurations and are available in either closed mesh (for use where the cable end is available) or in split mesh, rod closing (for installation on existing cable runs or at specific locations).

Split Mesh- Rod Closing

Product details

General

Application
  • Single Eye
Approx Breaking Strength
800 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Fiber Optic
Style
Split Mesh, Rod Closing, Single Weave
Type
Single Eye
UPC
783585332710

Conductor Related

Cable Diameter Range
0.69 in-0.88 in
Cable Size
.69"-.88" (1.75-2.24)

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads