text.skipToContent text.skipToNavigation

02401002

by Hubbell Wiring Device-Kellems 

Catalog ID: 02401002

Support Grips, Double Eye, Single Weave, Closed Mesh, Stainless Steel, 0.63-0.74"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 2,060 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 2,060 (9,163)
  • Mechanical - Working Load - 206 (916.3) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Double Eye
UPC 783585309002

Conductor Related

Cable Diameter Range 0.63 in-0.74 in
Cable Size .63"-.74" (1.60-1.88)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 150

Resources/Downloads