text.skipToContent text.skipToNavigation

02401017

by Hubbell Wiring Device-Kellems 

Catalog ID: 02401017

Support Grips, Single Eye, Single Weave, Closed Mesh, Stainless Steel, 1.00-1.24"

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 2,678 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 2,678 (11,912) Lbs. (N)
  • Mechanical - Working Load - 267.8 (1191.2) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 783585309194

Conductor Related

Cable Diameter Range 1 in-1.24 in
Cable Size 1.00"-1.24" (2.54-3.15)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads