text.skipToContent text.skipToNavigation

02401021

by Hubbell Wiring Device-Kellems 

Catalog ID: 02401021

Support Grips, Single Eye, Single Weave, Closed Mesh, Stainless Steel, 2.00-2.49"

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 8,940 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 8,940 (39,767) Lbs. (N)
  • Mechanical - Working Load - 894 (3976.7) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 783585309262

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00"-2.49" (5.08-6.32)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads