text.skipToContent text.skipToNavigation

02401038

by Hubbell Wiring Device-Kellems 

Catalog ID: 02401038

Support Grips, Offset Eye, Single Weave, Closed Mesh, Stainless Steel, 0.63-0.74"

  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Offset Eye
Approx Breaking Strength 1,950 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 1,950 (8,674)
  • Mechanical - Working Load - 195 (867.4) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye
UPC 783585309330

Conductor Related

Cable Diameter Range 0.63 in-0.74 in
Cable Size .63"-.74" (1.60-1.88)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 5

Resources/Downloads